SLLS983L June 2009 – October 2023 ISO1050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | ||||||
ICC1 | Supply current Side 1 | VI = 0 V or VCC1, VCC1 = 3.3 V | 1.8 | 3.6 | mA | |
ICC1 | Supply current Side 1 | VI = 0 V or VCC1, VCC1 = 5.0 V | 2.3 | 3.6 | mA | |
ICC2 | Supply current Side 2 | VI = 0 V, bus dominant, RL = 60 Ω | 52 | 73 | mA | |
ICC2 | Supply current Side 2 | VI = VCC1 | 8 | 12 | mA | |
DRIVER ELECTRICAL CHARACTERISTICS | ||||||
VO(DOM) | Bus output voltage(Dominant), CANH | See Figure 7-1 and Figure 7-2, VI = 0 V, RL = 60 Ω | 2.9 | 3.5 | 4.5 | V |
Bus output voltage(Dominant), CANL | See Figure 7-1 and Figure 7-2, VI = 0 V, RL = 60 Ω | 0.8 | 1.2 | 1.78 | V | |
VO(REC) | Bus output voltage(recessive), CANH and CANL | See Figure 7-1 and Figure 7-2, VI = 2 V, RL = 60 Ω | 2.0 | 2.3 | 3.0 | V |
VOD(DOM) | Differential output voltage(dominant) | See Figure 7-1 and Figure 7-2, VI = 0 V, RL = 60 Ω | 1.5 | 3.0 | V | |
See Figure 7-1 and Figure 7-2, VI = 0 V, RL = 45 Ω, VCC > 4.8 V | 1.4 | 3.0 | V | |||
VOD(REC) | Differential output voltage(recessive) | See Figure 7-1 and Figure 7-2, VI = 3 V, RL = 60 Ω | -120.0 | 12.0 | mV | |
VI = 3 V, No Load | -500.0 | 50.0 | mV | |||
VOC(DOM) | Common-mode output voltage (Dominant) | See Figure 7-8 | 2 | 2.3 | 3.0 | V |
VOC(pp) | Peak-to-peak common-mode output voltage | See Figure 7-8 | 0.3 | V | ||
IIH | High level input leakage current | VI = 2 V | 5 | uA | ||
IIL | Low level input leakage current | VI = 0.8 V | -5 | uA | ||
IO(off) | Power-off TXD leakage current | VCC1, VCC2 at 0 V, TXD = 5 V | 10 | uA | ||
IOS(ss) | Short circuit current steady state output current, dominant | See Figure 7-11, CANH = –12 V, CANL Open | -105 | -72 | mA | |
See Figure 7-11, VCANH = 12 V, CANL Open | 0.36 | 6.2 | mA | |||
See Figure 7-11, VCANL =–12 V, CANH Open | -1 | -0.5 | mA | |||
See Figure 7-11, VCANL = 12 V, CANH Open | 71 | 105 | mA | |||
CMTI | Common-mode transient immunity | See Figure 7-13, VI = VCC or 0 V | 25 | 50 | kV/us | |
RECEIVER ELECTRICAL CHARACTERISTICS | ||||||
VIT+ | Positive-going bus input threshold voltage | See Table 1 | 750 | 900.0 | mV | |
VIT- | Negative-going bus input threshold voltage | 500.0 | 650 | mV | ||
VHYS | Hysteresis voltage for differential input threshold | 150 | mV | |||
VOH | High level output voltage with Vcc = 5 V | IO = -4 mA, See Figure 7-6 | Vcc - 0.8 | 4.6 | V | |
IO = -20 uA, See Figure 7-6 | Vcc - 0.1 | 5 | V | |||
VOH | High level output voltage with Vcc1 = 3.3 V | IO = 4 mA, See Figure 7-6 | Vcc - 0.8 | 3.1 | V | |
IO = 20 uA, See Figure 7-6 | Vcc - 0.1 | 3.3 | V | |||
VOL | Low level output voltage | IO = 4 mA, See Figure 7-6 | 0.2 | 0.4 | V | |
IO = 20 uA, See Figure 7-6 | 0 | 0.1 | V | |||
CI | Input capacitance to ground (CANH or CANL) | TXD = 3 V, VI = 0.4 sin (4e6pi*t) + 2.5 V | 12 | pF | ||
CID | Differential input capacitance | TXD = 3 V, VI = 0.4 sin (4e6pi*t) | 8 | pF | ||
RID | Differential input resistance | TXD = 3 V | 40 | 90 | kΩ | |
RIN | Input resistance (CANH or CANL) | TXD = 3 V | 20 | 45 | kΩ | |
RIN(M) | Input resistance matching: (1 - RIN(CANH)/RIN(CANL)) x 100% | VCANH = VCANL | -3 | 3 | % | |
CMTI | Common-mode transient immunity | See Figure 7-13, VI = VCC or 0 V | 25 | 50 | kV/us |