SLLS983L June 2009 – October 2023 ISO1050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.25 V, TJ = 150°C, RL = 60 Ω TXD with 5V, 500kHz 50% duty square wave |
200 | mW | ||
PD1 | Maximum power dissipation (side-1) | VCC1 = VCC2 = 5.25 V, TJ = 150°C, RL = 60 Ω , TXD with 5V, 500kHz 50% duty square wave | 25 | mW | ||
PD2 | Maximum power dissipation (side-2) | VCC1 = VCC2 = 5.25 V, TJ = 150°C, RL = 60 Ω TXD with 5V, 500kHz 50% duty square wave |
175 | mW |