SLLS983L June 2009 – October 2023 ISO1050
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DUB-8 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 84.3°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C. see Figure 6-1 | 269 | mA | ||
IS | Safety input, output, or supply current | RθJA = 84.3°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C. Figure 6-1 | 411 | mA | ||
TS | Maximum safety temperature | 150 | °C | |||
DW-16 Package | ||||||
IS | Safety input, output, or supply current | RθJA = 76.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C. Figure 6-2 | 297 | mA | ||
IS | Safety input, output, or supply current | RθJA = 76.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C. Figure 6-2 | 454 | mA | ||
TS | Maximum safety temperature | 150 | °C |