The TUSB1210 is a USB2.0 transceiver chip, designed to interface with a USB controller through a ULPI interface. The device supports all USB2.0 data rates (high-speed 480 Mbps, full-speed 12 Mbps, and low-speed 1.5 Mbps), and is compliant to both host and peripheral modes. The device additionally supports a UART mode and legacy ULPI serial modes. TUSB1210 also supports the OTG (Ver1.3) optional addendum to the USB 2.0 Specification, including HNP and SRP.
The DP/DM external component compensation in the transmitter compensates for variations in the series impendence in order to match with the data line impedance and the receiver input impedance, to limit data reflections and thereby improve eye diagrams.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TUSB1210 | VQFN (32) | 5.00 mm × 5.00 mm |
Changes from Revision I (December 2019) to Revision J (July 2021)
Changes from Revision H (June 2015) to Revision I (December 2019)
Changes from Revision G (October 2014) to Revision H (June 2015)
Changes from Revision F (July 2013) to Revision G (October 2014)