SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CS, CFG, RESETB Input Pins | ||||||
VIL | Maximum low-level input voltage | 0.35 x VDDIO | V | |||
VIH | Minimum high-level input voltage | 0.65 x VDDIO | V | |||
RESETB Input Pin Timing Spec | ||||||
tw(POR) | Internal power-on reset pulse width | 0.2 | μs | |||
tw(RESET) | External RESETB pulse width | Applied to external RESETB pin when CLOCK is toggling. | 8 | CLOCK cycles |