SLLSE09J November 2009 – July 2021 TUSB1210
PRODUCTION DATA
The timing parameter symbols used in the timing requirement and switching characteristic tables are created in accordance with JEDEC Standard 100. To shorten the symbols, some pin names and other related terminologies have been abbreviated as shown in Table 6-2.
LOWERCASE SUBSCRIPTS | |
---|---|
SYMBOL | PARAMETER |
C | Cycle time (period) |
D | Delay time |
Dis | Disable time |
En | Enable time |
H | Hold time |
Su | Setup time |
START | Start bit |
T | Transition time |
V | Valid time |
W | Pulse duration (width) |
X | Unknown, changing, or don't care level |
H | High |
L | Low |
V | Valid |
IV | Invalid |
AE | Active edge |
FE | First edge |
LE | Last edge |
Z | High impedance |