SLLSE26E november 2010 – august 2023 ISO35T
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC(2) | Supply voltage, VCC1, VCC2 | -0.3 | 6 | V |
VA , VB , VY , VZ | Voltage at any bus I/O terminal (A,B,Y,Z) | -9 | 14 | V |
VD1, VD2 | Voltage at D1, D2 | 14 | V | |
V(TRANS) | Voltage input, transient pulse, A, B, Y, and Z (through 100Ω, see Figure 27) | -50 | 50 | V |
VI | Voltage input at any D, DE or RE terminal | -0.5 | 6 | V |
IO | Receiver output current | -10 | 10 | mA |
ID1, ID2 | Transformer Driver Output Current | 450 | mA | |
TJ | Junction temperature | 150 | ℃ | |
TSTG | Storage temperature | -65 | 150 | ℃ |