SLLSE26E november 2010 – august 2023 ISO35T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOSC |
Oscillator frequency |
VCC1 = 3.3 V ± 10%, D1 and D2 connected to transformer | 300 |
400 | 550 | kHz |
RON |
Switch on resistance |
D1 and D2 connected to 50Ω pullup resistors |
1 | 2.5 | ohm | |
tr_D |
D1, D2 output rise time |
VCC1 = 3.3 V ± 10%, See Figure 28, D1 and D2 connected to 50-Ω pullup resistors | 70 | ns | ||
tf_D |
D1, D2 output fall time |
VCC1 = 3.3 V ± 10%, See Figure 28, D1 and D2 connected to 50-Ω pullup resistors | 80 | ns | ||
fSt |
Startup frequency | VCC1 = 2.4 V, D1 and D2 connected to transformer | 350 | kHz | ||
tBBM |
Break before make time delay |
VCC1 = 3.3 V ± 10%, See Figure 28, D1 and D2 connected to 50-Ω pullup resistors | 140 | ns |