SLLSE41H June 2010 – March 2016 SN75LVCP601
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range(2) | –0.5 | 4 | V |
Voltage range | Differential I/O | –0.5 | 4 | V |
Control I/O | –0.5 | VCC + 0.5 | V | |
Continuous power dissipation | See Power Dissipation Characteristics | |||
Tstg | Storage temperature | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±10000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 | |||
Machine model(3) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
CCOUPLING | Coupling capacitor | 12 | nF | ||
Operating free-air temperature | 0 | 85 | °C |
THERMAL METRIC(1) | SN75LVCP601 | UNIT | |
---|---|---|---|
RTJ (WQFN) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 38 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 40 | °C/W |
RθJB | Junction-to-board thermal resistance | 10 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 0.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 15.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE PARAMETERS | ||||||
PD | Power dissipation in active mode | DEWx = EN = VCC, EQx = DEx = NC, K28.5 pattern at 6 Gbps, VID = 700 mVp-p | 215 | 288 | mW | |
PSD | Power dissipation in standby mode | EN = 0 V, DEWx = EQx = DEx = NC, K28.5 pattern at 6 Gbps, VID = 700 mVp-p | 5 | mW | ||
ICC | Active-mode supply current | EN = 3.3 V, DEWx = 0 V, EQx = DEx = NC, K28.5 pattern at 6 Gbps, VID = 700 mVp-p |
65 | 80 | mA | |
ICC_ALP | Acive power-save mode ICC | When device is enabled and auto low-power conditions are met | 6.5 | 10 | mA | |
ICC_STDBY | Standby mode supply current | EN = 0 V | 1 | mA | ||
Maximum data rate | 1 | 6 | Gbps | |||
OUT-OF-BAND (OOB) | ||||||
VOOB | Input OOB threshold | f = 750 MHz | 50 | 78 | 150 | mVpp |
DVdiffOOB | OOB differential delta | 25 | mV | |||
DVCMOOB | OOB common-mode delta | 50 | mV | |||
CONTROL LOGIC | ||||||
VIH | Input high voltage | For all control pins | 1.4 | V | ||
VIL | Input low voltage | 0.5 | V | |||
VINHYS | Input hysteresis | 115 | mV | |||
IIH | High-level input current | EQx, DEx = VCC | 30 | µA | ||
EN, DEWx = VCC | 1 | |||||
IIL | Low-level input current | EQx, DEx = GND | –30 | µA | ||
EN, DEWx = GND | –10 | |||||
RECEIVER AC/DC | ||||||
ZDIFFRX | Differential-input impedance | 85 | 100 | 115 | Ω | |
ZSERX | Single-ended input impedance | 40 | Ω | |||
VCMRX | Common-mode voltage | 1.8 | V | |||
RLDiffRX | Differential-mode return loss (RL) | f = 150 MHz to 300 MHz | 18 | 28 | dB | |
f = 300 MHz to 600 MHz | 14 | 17 | ||||
f = 600 MHz to 1.2 GHz | 10 | 12 | ||||
f = 1.2 GHz to 2.4 GHz | 8 | 9 | ||||
f = 2.4 GHz to 3 GHz | 3 | 9 | ||||
RXDiffRLSlope | Differential-mode RL slope | f = 300 MHz to 6 GHz (see Figure 1) | –13 | dB/dec | ||
RLCMRX | Common-mode return loss | f = 150 MHz to 300 MHz | 5 | 10 | dB | |
f = 300 MHz to 600 MHz | 5 | 17 | ||||
f = 600 MHz to 1.2 GHz | 2 | 23 | ||||
f = 1.2 GHz to 2.4 GHz | 1 | 16 | ||||
f = 2.4 GHz to 3 GHz | 1 | 12 | ||||
VdiffRX | Differential input voltage PP | f = 1.5 GHz and 3 GHz | 120 | 1600 | mVppd | |
IBRX | Impedance balance | f = 150 MHz to 300 MHz | 30 | 41 | dB | |
f = 300 MHz to 600 MHz | 30 | 38 | ||||
f = 600 MHz to 1.2 GHz | 20 | 32 | ||||
f = 1.2 GHz to 2.4 GHz | 10 | 26 | ||||
f = 2.4 GHz to 3 GHz | 10 | 25 | ||||
f = 3 GHz to 5 GHz | 4 | 20 | ||||
f = 5 GHz to 6.5 GHz | 4 | 17 | ||||
TRANSMITTER AC/DC | ||||||
ZdiffTX | Pair differential impedance | 85 | 100 | 122 | Ω | |
ZSETX | Single-ended impedance | 40 | Ω | |||
VTXtrans | Sequencing transient voltage | Transient voltages on the serial data bus during power sequencing (lab load) | –1.2 | 1.2 | V | |
RLDiffTX | Differential-mode return loss | f = 150 MHz to 300 MHz | 14 | 24 | dB | |
f = 300 MHz to 600 MHz | 8 | 19 | ||||
f = 600 MHz to 1.2 GHz | 6 | 14 | ||||
f = 1.2 GHz to 2.4 GHz | 6 | 10 | ||||
f = 2.4 GHz to 3 GHz | 3 | 10 | ||||
TXDiffRLSlope | Differential-mode RL slope | f = 300 MHz to 3 GHz (see Figure 1) | –13 | dB/dec | ||
RLCMTX | Common-mode return loss | f = 150 MHz to 300 MHz | 5 | 20 | dB | |
f = 300 MHz to 600 MHz | 5 | 19 | ||||
f = 600 MHz to 1.2 GHz | 2 | 17 | ||||
f = 1.2 GHz to 2.4 GHz | 1 | 12 | ||||
f = 2.4 GHz to 3.0 GHz | 1 | 11 | ||||
IBTX | Impedance balance | f = 150 MHz to 300 MHz | 30 | 41 | dB | |
f = 300 MHz to 600 MHz | 30 | 38 | ||||
f = 600 MHz to 1.2 GHz | 20 | 33 | ||||
f = 1.2 GHz to 2.4 GHz | 10 | 24 | ||||
f = 2.4 GHz to 3 GHz | 10 | 26 | ||||
f = 3 GHz to 5 GHz | 4 | 22 | ||||
f = 5 GHz to 6.5 GHz | 4 | 21 | ||||
DE | Output de-emphasis (relative to transition bit) | f = 3 GHz, DE1 or DE2 = 0 | 0 | dB | ||
f = 3 GHz, DE1 or DE2 = 1 | –2 | |||||
f = 3 GHz, DE1 or DE2 = NC | –4 | |||||
DiffVppTX_DE | Differential output-voltage swing dc level | f = 3 GHz, DE1 or DE2 = 0 | 550 | mV | ||
f = 3 GHz, DE1 or DE2 = 1 | 830 | |||||
f = 3 GHz, DE1or DE2 = NC | 630 | |||||
VCMAC_TX | TX AC CM voltage | At 1.5 GHz | 20 | 50 | mVppd | |
At 3 GHz | 12 | 26 | dBmV (rms) | |||
At 6 GHz | 13 | 30 | ||||
VCMTX | Common-mode voltage | 1.8 | V | |||
TxR/FImb | TX rise-fall imbalance | At 3 Gbps | 6% | 20% | ||
TxAmpImb | TX amplitude imbalance | 2% | 10% |
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
PD | Device power dissipation in active mode | 215 | 288 | mW | |
PSD | Device power dissipation under standby mode | 5 | mW |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DEVICE PARAMETERS | ||||||
AutoLPENTRY | Auto low-power entry time | Electrical idle at input (see Figure 4) | 80 | 105 | 130 | µs |
AutoLPEXIT | Auto low-power exit time | After first signal activity (see Figure 4) | 42 | 50 | ns | |
TRANSMITTER AC/DC | ||||||
tDE | De-emphasis duration | DEW1 or DEW2 = 0 | 94 | ps | ||
DEW1 or DEW2 = 1 | 215 | |||||
OUT-OF-BAND (OOB) | ||||||
tOOB1 | OOB mode enter | See Figure 4 | 3 | 5 | ns | |
tOOB2 | OOB mode exit | See Figure 4 | 3 | 5 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DEVICE PARAMETERS | ||||||
tPDelay | Propagation delay | Measured using K28.5 pattern (see Figure 2) | 323 | 400 | ps | |
tENB | Device enable time | EN 0 → 1 | 5 | µs | ||
tDIS | Device disable time | EN 1 → 0 | 2 | µs | ||
RECEIVER AC/DC | ||||||
t20-80RX | Rise/fall time | Rise times and fall times measured between 20% and 80% of the signal. SATA 6-Gbps speed measured 1 in, (2.5 cm) from device pin. | 62 | 75 | ps | |
tskewRX | Differential skew | Difference between the single-ended midpoint of the RX+ signal rising or falling edge, and the single-ended midpoint of the RX– signal falling or rising edge. | 30 | ps | ||
TRANSMITTER AC/DC | ||||||
t20-80TX | Rise/fall time | Rise times and fall times measured between 20% and 80% of the signal. At 6 Gbps under no load conditions. | 42 | 55 | 75 | ps |
tskewTX | Differential skew | Difference between the single-ended mid-point of the TX+ signal rising or falling edge, and the single-ended mid-point of the TX– signal falling or rising edge. | 6 | 20 | ps | |
TRANSMITTER JITTER | ||||||
DJTX | Deterministic jitter(1) at CP in Figure 9 | VID = 500 mVpp, UI = 333 ps, K28.5 control character |
0.06 | 0.07 | UIp-p | |
RJTX | Residual random jitter(1) | VID = 500 mVpp, UI = 333 ps, K28.7 control character |
0.01 | 2 | ps-rms | |
DJTX | Deterministic jitter(1) at CP in Figure 9 | VID = 500 mVpp, UI = 167 ps, K28.5 control character |
0.08 | 0.16 | UIp-p | |
RJTX | Residual random jitter(1) | VID = 500 mVpp, UI = 167 ps, K28.7 control character |
0.09 | 2 | ps-rms |