SLLSE49E September 2010 – October 2024 SN65HVD1780-Q1 , SN65HVD1781-Q1 , SN65HVD1782-Q1
PRODUCTION DATA
The SN65HVD178x-Q1 family of half-duplex transceivers provides internal biasing of the receiver input thresholds in combination with large input-threshold hysteresis. At a positive input threshold of VIT+ = –35mV and an input hysteresis of VHYS = 30mV, the receiver output remains logic high under bus-idle, bus-short, or open bus conditions in the presence of up to 130mVPP differential noise without the need for external failsafe biasing resistors.