SLLSE71A September   2011  – November 2024 ISO7231C-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Characteristics
    5. 4.5  Power Ratings
    6. 4.6  Insulation Specifications
    7. 4.7  Safety-Related Certifications
    8. 4.8  Safety Limiting Values
    9. 4.9  Electrical Characteristics: VCC1 and VCC2 at 3.3 V Operation
    10. 4.10 Electrical Characteristics: VCC1 and VCC2 at 5-V Operation
    11. 4.11 Electrical Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation
    12. 4.12 Electrical Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    13. 4.13 Switching Characteristics: VCC1 and VCC2 at 3.3-V Operation
    14. 4.14 Switching Characteristics: VCC1 and VCC2 at 5-V Operation
    15. 4.15 Switching Characteristics: VCC1 at 3.3-V and VCC2 at 5-V Operation
    16. 4.16 Switching Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    17. 4.17 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Function Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Device I/O Schematics
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Insulation Characteristics Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 PCB Material
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Recommended Operating Conditions

MIN TYP MAX UNIT
VCC Supply voltage(2), VCC1, VCC2 3.15 5.5 V
IOH High-level output current –4 mA
IOL Low-level output current 4 mA
tui Input pulse width 40 ns
1/tui Signaling rate 0 30(1) 25 Mbps
VIH High-level input voltage (IN) (EN on all devices) 2 VCC V
VIL Low-level input voltage (IN) (EN on all devices) 0 0.8
TA Operating free-air temperature -40 125 °C
H External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification 1000 A/m
Typical signaling rate under ideal conditions at 25°C.
For the 5-V operation, VCC1 or VCC2 is specified from 4.5 V to 5.5 V.
For the 3-V operation, VCC1 or VCC2 is specified from 3.15 V to 3.6 V.