SLLSEI1C July 2015 – July 2024 TUSB4020BI-Q1
PRODUCTION DATA
When using an external clock source such as an oscillator, make sure the reference clock has a ±100PPM or better frequency stability and has less than 50ps absolute peak-to-peak jitter. Tie XI to the 1.8V clock source and leave the XO pin floating.