SLLSEI1C July 2015 – July 2024 TUSB4020BI-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | VDD Steady-state supply voltage | –0.3 | 1.4 | V |
VDD33 Steady-state supply voltage | –0.3 | 3.8 | V | |
Voltage | USB_VBUS pin | –0.3 | 1.4 | V |
XI and XO pins | –0.4 | 2.45 | V | |
All other pins | –0.3 | 3.8 | V | |
TJ | Operating junction temperature | –40 | 125 | °C |
Tstg | Storage temperature | –65 | 150 | °C |