SLLSEJ0H October 2014 – March 2024 ISO7842
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7842DW AND ISO7842FDW | |||||||
Supply current | Disable | EN1 = EN2 = 0V, VI = 0 V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 1 | 1.5 | mA | |
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7842F), VI = 0 V (ISO7842) | ICC1, ICC2 | 3.4 | 4.8 | mA | |||
DC signal | VI = 0 V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 2 | 2.7 | mA | ||
VI = VCCI(1) (ISO7842F), VI = 0 V (ISO7842) | ICC1, ICC2 | 4.4 | 6.1 | mA | |||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 3.3 | 4.6 | mA | ||
10 Mbps | ICC1, ICC2 | 4.2 | 5.6 | mA | |||
100 Mbps | ICC1, ICC2 | 13.7 | 16.6 | mA | |||
ISO7842DWW AND ISO7842FDWW | |||||||
Supply current | Disable | EN1 = EN2 = 0V, VI = 0 V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 1 | 1.5 | mA | |
EN1 = EN2 = 0 V, VI = VCCI(1) (ISO7842F), VI = 0 V (ISO7842) | ICC1, ICC2 | 3.4 | 4.8 | mA | |||
DC signal | VI = 0 V (ISO7842F), VI = VCCI(1) (ISO7842) | ICC1, ICC2 | 2 | 2.8 | mA | ||
VI = VCCI(1) (ISO7842F), VI = 0 V (ISO7842) | ICC1, ICC2 | 4.4 | 6.3 | mA | |||
All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 3.4 | 4.7 | mA | ||
10 Mbps | ICC1, ICC2 | 4.3 | 5.9 | mA | |||
100 Mbps | ICC1, ICC2 | 14 | 17.3 | mA |