A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50kHz, 50% duty cycle, tr ≤ 3ns, tf ≤ 3ns, ZO = 50Ω. At the input, a 50Ω resistor is required to terminate Input Generator signal. It is not needed in actual application.
B. CL = 15pF and includes instrumentation and fixture capacitance within ±20%.
Figure 6-1 Switching Characteristics Test Circuit and Voltage Waveforms
A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 10kHz, 50% duty cycle, tr ≤ 3ns, tf ≤ 3ns, ZO = 5Ω.
B. CL = 15pF and includes instrumentation and fixture capacitance within ±20%.
Figure 6-2 Enable/Disable Propagation Delay Time Test Circuit and Waveform
A. CL = 15pF and includes instrumentation and fixture capacitance within ±20%.
Figure 6-3 Default Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15pF and includes instrumentation and fixture capacitance within ±20%.
Figure 6-4 Common-Mode Transient Immunity Test Circuit