SLLSEJ0H October 2014 – March 2024 ISO7842
PRODUCTION DATA
Table 6-2 lists the ISO7842 functional modes.
VCCI | VCCO | INPUT (INx)(2) | OUTPUT ENABLE (ENx) | OUTPUT (OUTx) | COMMENTS |
---|---|---|---|---|---|
PU | PU | H | H or open | H | Normal Operation: A channel output assumes the logic state of its input. |
L | H or open | L | |||
Open | H or open | Default | Default mode: When INx is open, the corresponding channel output goes to its default logic state. Default= High for ISO7842 and Low for ISO7842F. | ||
X | PU | X | L | Z | A low value of Output Enable causes the outputs to be high-impedance |
PD | PU | X | H or open | Default | Default mode: When VCCI is unpowered, a channel output assumes the logic state based on the selected default option. Default= High for IISO7842 and Low for ISO7842F. When VCCI transitions from unpowered to powered-up, a channel output assumes the logic state of its input. When VCCI transitions from powered-up to unpowered, channel output assumes the selected default state. |
X | PD | X | X | Undetermined | When VCCO is unpowered, a channel output is undetermined (1). When VCCO transitions from unpowered to powered-up, a channel output assumes the logic state of its input |