SLLSEJ0H October 2014 – March 2024 ISO7842
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | VALUE |
---|---|
Supply voltage | 2.25 to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |