SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x09 is shown in Figure 19 and described in Table 8.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | SOFT_RESET | ||||||
W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-1 | Reserved | Reserved | ||
0 | SOFT_RESET | W | 0 | This bit automatically clears when set to 1 and returns zeros when read. This bit must be set after the CSRs are updated. This bit must also be set after making any changes to the DSI clock rate or after changing between DSI burst and non-burst modes.
0: No action (default) 1: Reset device to default condition excluding the CSR bits. |