SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x2F is shown in Figure 46 and described in Table 35.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHB_HSYNC_PULSE_WIDTH_HIGH | ||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7–4 | Reserved | Reserved | ||
3-0 | CHB_HSYNC_PULSE_WIDTH_HIGH | R/W | 0 | This field controls the width in pixel clocks of the HSync Pulse Width for LVDS Channel B.
The value in this field is the upper 2 bits of the 10-bit value for the HSync Pulse Width. This field is only applicable when CSR 0x10.6:5 = 10. |