SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x39 is shown in Figure 56 and described in Table 45.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHB_HORIZONTAL_FRONT_PORCH | |||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | CHB_HORIZONTAL_FRONT_PORCH | R/W | 0 | TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the time in pixel clocks between the end of the active video data and the start of the HSync Pulse for Channel B. This field is only applicable when CSR 0x10.6:5 = 10. |