SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0x3B is shown in Figure 58 and described in Table 47.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHB_VERTICAL_FRONT_PORCH | |||||||
R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | CHB_VERTICAL_FRONT_PORCH | R/W | 0 | TEST PATTERN GENERATION PURPOSE ONLY.
This field controls the number of lines between the end of the active video data and the start of the VSync Pulse for Channel B. This field is only applicable when CSR 0x10.6:5 = 10. |