SLLSEJ4B July 2016 – June 2018 SN65DSI85-Q1
PRODUCTION DATA.
Address 0xE2 is shown in Figure 64 and described in Table 53.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CHB_SYNCH_ERR_EN | CHB_CRC_ERR_EN | CHB_UNC_ECC_ERR_EN | CHB_COR_ECC_ERR_EN | CHB_LLP_ERR_EN | CHB_SOT_BIT_ERR_EN | Reserved | |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only (reads return undetermined values); R/W1C = Read and Write 1 to Clear |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | CHB_SYNCH_ERR_EN | R/W | 0 |
0: CHB_SYNCH_ERR is masked 1: CHB_SYNCH_ERR is enabled to generate IRQ events |
6 | CHB_CRC_ERR_EN | R/W | 0 |
0: CHB_CRC_ERR is masked 1: CHB_CRC_ERR is enabled to generate IRQ events |
5 | CHB_UNC_ECC_ERR_EN | R/W | 0 |
0: CHB_UNC_ECC_ERR is masked 1: CHB_UNC_ECC_ERR is enabled to generate IRQ events |
4 | CHB_COR_ECC_ERR_EN | R/W | 0 |
0: CHB_COR_ECC_ERR is masked 1: CHB_COR_ECC_ERR is enabled to generate IRQ events |
3 | CHB_LLP_ERR_EN | R/W | 0 |
0: CHB_LLP_ERR is masked 1: CHB_ LLP_ERR is enabled to generate IRQ events |
2 | CHB_SOT_BIT_ERR_EN | R/W | 0 |
0: CHB_SOT_BIT_ERR is masked 1: CHB_SOT_BIT_ERR is enabled to generate IRQ events |
1-0 | Reserved | Reserved |