Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB4041I-Q1 Four-Port USB 2.0 Hub
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results
- Device temperature grade 3: –40°C to 85°C ambient operating temperature
- Device HBM ESD classification level 2
- Device CDM ESD classification level C5
- Four port USB 2.0 hub
- USB 2.0 hub features:
- Multi transaction translator (MTT) hub: four transaction translators
- Four asynchronous endpoint buffers per transaction translator
- Supports USB battery charging
- CDP mode (upstream port connected)
- DCP mode (upstream port unconnected)
- DCP mode complies with Chinese telecommunications industry standard YD/T 1591-2009
- Supports D+ and D– divider mode
- Per port or ganged power switching and overcurrent notification inputs
- OTP ROM, serial EEPROM or I2C and SMBus target interface for custom configurations:
- VID and PID
- Customizable ports
- Manufacturer and product strings (not by OTP ROM)
- Serial number (not by OTP ROM)
- Application feature selection using pin selection or EEPROM, I2C, or SMBus target interface
- Provides 128-bit Universally Unique Identifier (UUID)
- Supports on-board and in-system OTP and EEPROM programming through the USB 2.0 upstream port
- Single clock input, 24MHz crystal or oscillator
- DM/DP polarity swap
- Type C compatible
- No special driver requirements; works seamlessly on any operating system with USB stack support
- 64-pin HTQFP package (PAP)