SLLSEL2C September 2015 – July 2016 SN65DP149 , SN75DP149
PRODUCTION DATA.
To minimize the power consumption of customer application, SNx5DP149 uses dual power supply. VCC is 3.3-V with 10% range to support the I/O voltage. The VDD is 1.00-V to 1.27-V range to supply the internal digital control circuit. SNx5DP149 operates in two different working states. See Table 14 for conditions for each mode. When OE is deasserted and then reasserted the device will rest to its default configurations. If different configurations were programmed using I2C then the device will have to be reprogrammed.
INPUTS(1) | STATUS | MODE | ||||||
---|---|---|---|---|---|---|---|---|
HPD_SNK | OE | Mode of Operation | HPD_SRC | IN_Dx | SDA_CTL SCL_CTL |
OUT_Dx OUT_CLK |
DDC | |
H | L | X | H | High-Z | Disabled | High-Z | Disabled | Power-down mode |
L | H | X | L | High-Z | Active | High-Z | Disabled | Power-down mode |
H | H | X | H | High-Z | Active | High-Z | Disabled | Power-down mode when a one is written to 09h[3] |
H | H | Redriver | H | RX active | Active | TX active | Active | Normal operation |
H | H | Retimer | H | RX active | Active | TX active | Active | Normal operation |
TMDS output termination control impacts the operating power.