SLLSEM3H November 2014 – May 2024 ISO7841
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7841DW AND ISO7841FDW | |||||||
Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0V, VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 2 | 2.9 | |||||
DC signal | VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.1 | |||||
VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 5 | 7.3 | mA | |||
ICC2 | 3.4 | 4.9 | |||||
All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 3.3 | 4.9 | mA | ||
ICC2 | 2.9 | 4.2 | |||||
10Mbps | ICC1 | 3.9 | 5.5 | mA | |||
ICC2 | 4.4 | 5.7 | |||||
100Mbps | ICC1 | 9.2 | 11.6 | mA | |||
ICC2 | 19 | 21.9 | |||||
ISO7841DWW AND ISO7841FDWW | |||||||
Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.8 | mA | |
ICC2 | 0.8 | 1.3 | |||||
EN1 = EN2 = 0V, VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 4.5 | 6.6 | mA | |||
ICC2 | 2 | 2.9 | |||||
DC signal | VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.5 | 2.4 | mA | ||
ICC2 | 2.1 | 3.3 | |||||
VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 5 | 7.5 | mA | |||
ICC2 | 3.4 | 5.2 | |||||
All channels switching with square wave clock input;CL = 15pF | 1Mbps | ICC1 | 3.4 | 5 | mA | ||
ICC2 | 3 | 4.4 | |||||
10Mbps | ICC1 | 4 | 5.6 | mA | |||
ICC2 | 4.5 | 6.1 | |||||
100Mbps | ICC1 | 9.4 | 12.1 | mA | |||
ICC2 | 19.5 | 22.6 |