SLLSEM3H November 2014 – May 2024 ISO7841
PRODUCTION DATA
Table 7-1 lists the device features.
PART NUMBER | CHANNEL DIRECTION | RATED ISOLATION | MAXIMUM DATA RATE | DEFAULT OUTPUT |
---|---|---|---|---|
ISO7841 | 3 Forward, | 5700VRMS / 8000VPK (1) | 100Mbps | High |
1 Reverse | ||||
ISO7841F | 3 Forward, | 5700VRMS / 8000VPK (1) | 100Mbps | Low |
1 Reverse |