SLLSEM3H November 2014 – May 2024 ISO7841
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Approved under CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB 4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Reinforced insulation Maximum transient isolation voltage, 8000VPK; Maximum repetitive peak isolation voltage, 2121VPK (DW), 2828VPK (DWW); Maximum surge isolation voltage, 12800VPK |
Reinforced insulation per
CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed., 800VRMS (DW) and
1450VRMS (DWW) max working voltage (pollution degree 2, material group
I); 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250VRMS (DW) and 400VRMS (DWW) max working voltage |
Single protection, 5700VRMS | Reinforced Insulation, Altitude ≤ 5000m, Tropical Climate, 700VRMS (DW) and 1450VRMS (DWW) maximum working voltage |
5700 VRMS Reinforced insulation per EN 61010-1 up to working voltage of 600VRMS (DW) and 1000VRMS (DWW); 5700VRMS Reinforced insulation per EN 62368-1 up to working voltage of 800VRMS (DW) and 1450VRMS (DWW) |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC15001121716 | Client ID number: 77311 |