SLLSEM3I November 2014 – November 2024 ISO7841
PRODUCTION DATA
For this design example, use the parameters shown in Table 8-1.
PARAMETER | VALUE |
---|---|
Supply voltage | 2.25V to 5.5V |
Decoupling capacitor between VCC1 and GND1 | 0.1µF |
Decoupling capacitor from VCC2 and GND2 | 0.1µF |