SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
To design with these devices, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |