SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 62368-1 and IEC 60601-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1 | Certified according to EN 61010-1 and EN 62368-1 |
Maximum transient isolation voltage, 8000 VPK (DW-16), 7071 VPK (DWV-8) and 4242 VPK (D-8); Maximum repetitive peak isolation voltage, 2121 VPK (DW-16, DWV-8, Reinforced), 1414 VPK (DW-16, Basic) and 637 VPK (D-8); Maximum surge isolation voltage, 12800 VPK (DW-16, DWV-8, Reinforced), 7800 VPK (DW-16, Basic) and 10000 VPK (D-8) |
600 VRMS (DW-16) and 600 VRMS (DWV-8) reinforced insulation and 400 VRMS (D-8) basic insulation working voltage per CSA 62368-1 and IEC 62368-1, (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1 and IEC 60601-1, 250 VRMS (DW-16, DWV-8) max working voltage |
DW-16, DWV-8: Single protection, 5000 VRMS; D-8: Single protection, 3000 VRMS |
DW-16, DWV-8: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate,700 VRMS maximum working voltage; D-8: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage |
5000 VRMS (DW-16, DWV-8) and 3000 VRMS (D-8) Reinforced insulation per EN 61010-1 up to working voltage of 600 VRMS (DW-16, DWV-8) and 300 VRMS (D-8) 5000 VRMS (DW-16, DWV-8) and 3000 VRMS (D-8) Reinforced insulation per EN 62368-1 up to working voltage of 600 VRMS (DW-16, DWV-8) and 400 VRMS (D-8) |
Certificate numbers: 40040142 (Reinforced) 40047657 (Basic) |
Master contract number: 220991 |
File number: E181974 | Certificate numbers: CQC21001304083 (DW-16) CQC18001199096 (DWV-8) CQC15001121656 (D-8) |
Client ID number: 77311 |