SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =86.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 263 | mA | ||
RθJA = 86.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 401 | |||||
RθJA = 86.5°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | 525 | |||||
PS | Safety input, output, or total power | RθJA = 86.5°C/W, TJ = 150°C, TA = 25°C, see Figure 6-2 | 1445 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DWV-8 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA =84.3°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 270 | mA | ||
RθJA = 84.3°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 412 | |||||
RθJA = 84.3°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-3 | 539 | |||||
PS | Safety input, output, or total power (1) | RθJA = 84.3°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | 1483 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C | |||
D-8 PACKAGE | ||||||
IS | Safety input, output, or supply current (1) | RθJA =137.7°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 6-5 | 165 | mA | ||
RθJA = 137.7°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 6-5 | 252 | |||||
RθJA = 137.7°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 6-5 | 330 | |||||
PS | Safety input, output, or total power (1) | RθJA = 137.7°C/W, TJ = 150°C, TA = 25°C, see Figure 6-6 | 908 | mW | ||
TS | Maximum safety temperature (1) | 150 | °C |