PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM) |
---|---|---|---|
ISO7740 ISO7741 ISO7742 |
SOIC (DW) | 10.30mm × 10.30mm | 10.30mm × 7.50mm |
SSOP (DBQ) | 4.90mm × 6.0mm | 4.90mm × 3.90mm | |
ISO7741B | SOIC (DW) | 10.30mm × 10.30mm | 10.30mm × 7.50mm |