SLLSEP4I March 2016 – January 2024 ISO7740 , ISO7741 , ISO7742
PRODUCTION DATA
Used in conjunction with isolated power supplies, these devices help prevent noise currents on data buses, such as RS-485, RS-232, and CAN, or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO774x devices have been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO774x devicesare available in 16-pin SOIC and QSOP packages.