13 Revision History
Changes from Revision H (March 2023) to Revision I (January 2024)
- Updated Features listGo
- Updated numbering format for tables, figures and cross-references
throughout documentGo
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision G (February 2020) to Revision H (March 2023)
- Changed standard name from "DIN V VDE V 0884-11:2017-01" to "DIN EN
IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Changed "CSA, CQC, and TUV certifications" to " IEC 61010-1, IEC
62368-1, IEC 60601-1, and GB 4943.1 certifications"Go
- Removed standard revision and year references from all standard
names thoughout the document Go
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17) Go
- Clarified method b test conditions of Apparent charge (qPD) Go
- Removed references to standard IEC/EN/CSA 60950-1 throughout the document Go
Changes from Revision F (May 2019) to Revision G (February 2020)
- Added ISO7741B device to the data sheet for applications that require basic insulation onlyGo
- Combined CSA, CQC, and TUV Section 1 bullets into a single bullet Go
- Deleted "All certifications complete" bullet in Section 1
Go
Changes from Revision E (January 2018) to Revision F (May 2019)
- Made editorial and cosmetic changes throughout the document Go
- Changed From: "Isolation Barrier Life: >40 Years" To: " >100-year projected lifetime at 1500 VRMS working voltage" in Section 1
Go
- Added "Up to 5000 VRMS isolation rating" in Section 1
Go
- Added "Up to 12.8 kV surge capability" in Section 1
Go
- Added "±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier" in Section 1
Go
- Added "Automotive version available: ISO774x-Q1" in Section 1
Go
- Changed From: "All Certifications Complete except CQC Approval of DBQ-16 Package Devices" To: "All certifications complete" in Section 1
Go
- Updated Figure 3-1 to show two isolation capacitors in series per channel instead of a single isolation capacitorGo
- Switched the line colors for VCC at 2.5 V and VCC at 3.3 V in Figure 6-12
Go
- Added 'How to use isolation to improve ESD, EFT, and Surge immunity in industrial systems' application report to Section 12.1 sectionGo
Changes from Revision D (May 2017) to Revision E (January 2018)
- Changed the DIN certification number and certification status throughout the documentGo
- Changed the isolation rating of the DBQ package from 2500 VRMS to 3000 VRMS
Go
- Switched the labels for VCC1 falling and VCC2 rising in the graph legend of Power Supply Undervoltage Threshold vs Free-Air Temperature
Go
Changes from Revision C (December 2016) to Revision D (May 2017)
- Updated Safety-Related Certifications tableGo
- Changed minimum CMTI from 40 to 85 in all Electrical Characteristics tablesGo
Changes from Revision B (October 2016) to Revision C (December 2016)
- Updated the numbering format for tables, figures, and
cross-references throughout documentGo
- Changed "Regulatory Information" table to "Safety-Related Certifications and updated certifications from "planned" to "certified"Go
Changes from Revision A (June 2016) to Revision B (October 2016)
- Changed Feature From: High CMTI: ±75 kV/μs Typical To: High CMTI: ±100 kV/μs TypicalGo
- Changed Feature From: All Certifications are Planned To: 'VDE, UL, and TUV Certifications for DW Package Complete; All Other Certifications are PlannedGo
- Switched the labels for VCC1 falling and VCC2 rising in the graph legend of Power Supply Undervoltage Threshold vs Free-Air Temperature
Go
- Added Note B to Figure 7-3
Go
- Changed the
Section 9.2.1
paragraph Go
- Replaced the
Section 10
section Go
Changes from Revision * (March 2016) to Revision A (June 2016)
- Changed the device status From: Preview To: Production.Go