SLLSEP4J March 2016 – October 2024 ISO7740 , ISO7741 , ISO7742
PRODUCTION DATA
Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO774xfamily of devices incorporates many chip-level design improvements for overall system robustness. Some of these improvements include: