SLLSEQ5A September 2016 – December 2016 ISO5452-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VEE2 | — | Output negative supply. Connect to GND2 for Unipolar supply application. |
2 | DESAT | I | Desaturation voltage input |
3 | GND2 | — | Gate drive common. Connect to IGBT emitter. |
4 | OUTH | O | Positive gate drive voltage output |
5 | VCC2 | — | Most positive output supply potential. |
6 | OUTL | O | Negative gate drive voltage output |
7 | CLAMP | O | Miller clamp output |
8 | VEE2 | — | Output negative supply. Connect to GND2 for Unipolar supply application. |
9 | GND1 | — | Input ground |
10 | IN+ | I | Non-inverting gate drive voltage control input |
11 | IN– | I | Inverting gate drive voltage control input |
12 | RDY | O | Power-good output, active high when both supplies are good. |
13 | FLT | O | Fault output, low-active during DESAT condition |
14 | RST | I | Reset input, apply a low pulse to reset fault latch. |
15 | VCC1 | — | Positive input supply (2.25 V to 5.5 V) |
16 | GND1 | — | Input ground |