POWER CONSUMPTION |
IUNATTACHED_UFP |
Current consumption in unattached mode when port is unconnected and waiting for connection. [VDD = 4.5 V, EN_N (TUSB320LA) = L, EN (TUSB320HA) = H, ADDR = NC, PORT = L] |
|
|
70 |
|
µA |
IACTIVE_UFP |
Current consumption in active mode. [VDD = 4.5 V, EN_N (TUSB320LA) = L, EN (TUSB320HA) = H, ADDR = NC, PORT = L] |
|
|
70 |
|
µA |
ISHUTDOWN |
Leakage current when VDD is supplied, but the TUSB320 device is not enabled. [VDD = 4.5 V, EN_N (TUSB320LA) = H, EN (TUSB320HA) = L] |
|
|
0.04 |
|
µA |
CC1 AND CC2 PINS |
RCC_DB |
Pulldown resistor when in dead-battery mode. |
|
4.1 |
5.1 |
6.1 |
kΩ |
RCC_D |
Pulldown resistor when in UFP or DRP mode. |
|
4.6 |
5.1 |
5.6 |
kΩ |
VUFP_CC_USB |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising default current source capability. |
|
0.25 |
|
0.61 |
V |
VUFP_CC_MED |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising medium (1.5-A) current source capability. |
|
0.7 |
|
1.16 |
V |
VUFP_CC_HIGH |
Voltage level range for detecting a DFP attach when configured as a UFP and DFP is advertising high (3-A) current source capability. |
|
1.31 |
|
2.04 |
V |
VTH_DFP_CC_USB |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising default current source capability. |
|
1.51 |
1.6 |
1.64 |
V |
VTH_DFP_CC_MED |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising medium current (1.5-A) source capability. |
|
1.51 |
1.6 |
1.64 |
V |
VTH_DFP_CC_HIGH |
Voltage threshold for detecting a UFP attach when configured as a DFP and advertising high current (3.0-A) source capability. |
|
2.46 |
2.6 |
2.74 |
V |
ICC_DEFAULT_P |
Default mode pullup current source when operating in DFP or DRP mode. |
|
64 |
80 |
96 |
µA |
ICC_MED_P |
Medium (1.5-A) mode pullup current source when operating in DFP or DRP mode. |
|
166 |
180 |
194 |
µA |
ICC_HIGH_P |
High (3-A) mode pullup current source when operating in DFP or DRP mode.(1) |
|
304 |
330 |
356 |
µA |
CONTROL PINS: PORT, ADDR, INT/OUT3, EN_N, EN, ID |
VIL |
Low-level control signal input voltage (PORT, ADDR, EN_N, EN) |
|
|
|
0.4 |
V |
VIM |
Mid-level control signal input voltage (PORT, ADDR) |
|
0.28 × VDD |
|
0.56 × VDD |
V |
VIH |
High-level control signal input voltage (PORT, ADDR, EN_N) |
|
VDD – 0.3 |
|
VDD |
V |
VIH_EN |
High-Level control signal input voltage for EN for TUSB320HA |
|
1.05 |
|
3.65 |
V |
IIH |
High-level input current |
|
–20 |
|
20 |
µA |
IIL |
Low-level input current |
|
–10 |
|
10 |
µA |
IID_LEAKAGE |
Current Leakage on ID pin |
VDD = 0 V; ID = 5 V |
|
|
10 |
µA |
REN_N |
Internal pullup resistance for EN_N for TUSB320LA |
|
|
1.1 |
|
MΩ |
REN |
Internal pulldown resistance for EN for TUSB320HA |
|
|
500 |
|
kΩ |
Rpu(2) |
Internal pullup resistance (PORT, ADDR) |
|
|
588 |
|
kΩ |
Rpd (2) |
Internal pulldown resistance (PORT, ADDR) |
|
|
1.1 |
|
MΩ |
VOL |
Low-level signal output voltage (open-drain) (INT_N/OUT3, ID) |
IOL = –1.6 mA |
|
|
0.4 |
V |
Rp_ODext |
External pullup resistor on open drain IOs (INT_N/OUT3, ID) |
|
|
200 |
|
kΩ |
Rp_TLext |
Tri-level input external pullup resistor (PORT, ADDR) |
|
|
4.7 |
|
kΩ |
I2C - SDA/OUT1, SCL/OUT2 CAN OPERATE FROM 1.8 V OR 3.3 V (±10%)(3) |
VDD_I2C |
Supply range for I2C (SDA/OUT1, SCL/OUT2) |
|
1.65 |
1.8 |
3.6 |
V |
VIH |
High-level signal voltage |
|
1.05 |
|
3.6 |
V |
VIL |
Low-level signal voltage |
|
|
|
0.4 |
V |
VOL |
Low-level signal output voltage (open drain) |
IOL = –1.6 mA |
|
|
0.4 |
V |
VBUS_DET IO PINS (CONNECTED TO SYSTEM VBUS SIGNAL) |
VBUS_THR |
VBUS threshold range |
See Figure 1 |
2.95 |
3.3 |
3.8 |
V |
RVBUS |
External resistor between VBUS and VBUS_DET pin |
|
855 |
887 |
920 |
KΩ |
RVBUS_PD |
Internal pulldown resistance for VBUS_DET |
|
|
95 |
|
KΩ |