SLLSES1D December   2015  – September 2020 HD3SS3220

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Cables, Adapters, and Direct Connect Devices
        1. 7.1.1.1 USB Type-C receptacles and Plugs
        2. 7.1.1.2 USB Type-C Cables
        3. 7.1.1.3 Legacy Cables and Adapters
        4. 7.1.1.4 Direct Connect Device
        5. 7.1.1.5 Audio Adapters
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  DFP/Source – Downstream Facing Port
      2. 7.3.2  UFP/Sink – Upstream Facing Port
      3. 7.3.3  DRP – Dual Role Port
      4. 7.3.4  Cable Orientation and Mux Control
      5. 7.3.5  Type-C Current Mode
      6. 7.3.6  Accessory Support
      7. 7.3.7  Audio Accessory
      8. 7.3.8  Debug Accessory
      9. 7.3.9  VCONN support for Active Cables
      10. 7.3.10 I2C and GPIO Control
      11. 7.3.11 HD3SS3220 V(BUS) Detection
      12. 7.3.12 VDD5 and VCC33 Power-On Requirements
    4. 7.4 Device Functional Modes
      1. 7.4.1 Unattached Mode
      2. 7.4.2 Active Mode
      3. 7.4.3 Dead Battery
      4. 7.4.4 Shutdown Mode
    5. 7.5 Programming
    6. 7.6 Register Maps
      1. 7.6.1 Device Identification Register (offset = 0x07 through 0x00) [reset = 0x00, 0x54, 0x55, 0x53, 0x42, 0x33, 0x32, 0x32]
      2. 7.6.2 Connection Status Register (offset = 0x08) [reset = 0x00]
      3. 7.6.3 Connection Status and Control Register (offset = 0x09) [reset = 0x20]
      4. 7.6.4 General Control Register (offset = 0x0A) [reset = 0x00]
      5. 7.6.5 Device Revision Register (offset = 0xA0) [reset = 0x02]
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application, DRP Port
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Typical Application, DFP Port
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
      4. 8.2.4 Typical Application, UFP Port
        1. 8.2.4.1 Design Requirements
        2. 8.2.4.2 Detailed Design Procedure
  9. Layout
    1. 9.1 Layout Guidelines
      1. 9.1.1 Suggested PCB Stackups
      2. 9.1.2 High-Speed Signal Trace Length Matching
      3. 9.1.3 Differential Signal Spacing
      4. 9.1.4 High-Speed Differential Signal Rules
      5. 9.1.5 Symmetry in the Differential Pairs
      6. 9.1.6 Via Discontinuity Mitigation
      7. 9.1.7 Surface-Mount Device Pad Discontinuity Mitigation
      8. 9.1.8 ESD/EMI Considerations
    2. 9.2 Layout
  10. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Community Resources
    3. 10.3 Trademarks
  11. 11Mechanical, Packaging, and Orderable Information

General Control Register (offset = 0x0A) [reset = 0x00]

Figure 7-7 General Control Register
76543210
DEBOUNCEMODE_SELECTI2C_SOFT _RESETSOURCE_PREFDISABLE _TERM
R/WR/WR/UR/WR/W
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset
Table 7-10 General Control Register Field Descriptions
BitFieldTypeResetDescription
7:6DEBOUNCER/W2’b00The nominal amount of time the HD3SS3220 debounces the voltages on the CC pins.
00 – 168 ms (Default)
01 – 118 ms
10 – 134 ms
11 – 152 ms
5:4MODE_SELECTR/W2’b00This register can be written to set the HD3SS3220 mode operation. The ADDR pin must be set to I2C mode. If the default is maintained, HD3SS3220 shall operate according to the PORT pin levels and modes. The MODE_SELECT can only be changed when in the unattached state.
00 – DRP mode (start from unattached.SNK) (default)
01 – UFP mode (unattached.SNK)
10 – DFP mode (unattached.SRC)
11 – DRP mode (start from unattached.SNK)
3I2C_SOFT _RESETR/U1’b0This register resets the digital logic. The bit is self-clearing. A write of 1 starts the reset. The following registers can be affected after setting this bit:
CURRENT_MODE_DETECT
ACTIVE_CABLE_DETECTION
ACCESSORY_CONNECTED
ATTACHED_STATE
CABLE_DIR
2:1SOURCE_PREFR/W2’b00This field controls the TUSB322I behavior when configured as a DRP.
00 – Standard DRP (default)
01 – DRP performs Try.SNK
10 – Reserved
11 – DRP performs Try.SRC
0DISABLE _TERMR/W1’b0This field disables the termination on CC pins and transition the CC state machine to the disabled state.
0 – Termination enabled according TUSB322I mode of operation (default)
1 – Termination disabled and state machine held in disable state