SLLSET5A March 2016 – September 2016 ISO7821LLS
PRODUCTION DATA.
To help ensure reliable operation at data rates and supply voltages, a 0.1-μF bypass capacitor is recommended at the input and output supply pins (VCC1 and VCC2). The capacitors should be placed as close to the supply pins as possible. If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of a transformer driver such as Texas Instruments' SN6501 or SN6505. For such applications, detailed power supply design and transformer selection recommendations are available in the following data sheets: SN6501 Transformer Driver for Isolated Power Supplies (SLLSEA0) and SN6505 Low-Noise 1-A Transformer Drivers for Isolated Power Supplies (SLLSEP9).