SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
Table 7-1 provides an overview of the device features.
PART NUMBER | CHANNEL DIRECTION | MAXIMUM DATA RATE | DEFAULT OUTPUT | PACKAGE | RATED ISOLATION(1) |
---|---|---|---|---|---|
ISO7740-Q1 | 4 Forward, 0 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7740-Q1 with F suffix | 4 Forward, 0 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7741-Q1 | 3 Forward, 1 Reverse | 100 Mbps | High | DWW-16 | 5700 VRMS / 8000 VPK |
DW-16 | 5000 VRMS / 8000 VPK | ||||
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7741-Q1 with F suffix | 3 Forward, 1 Reverse | 100 Mbps | Low | DWW-16 | 5700 VRMS / 8000 VPK |
DW-16 | 5000 VRMS / 8000 VPK | ||||
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7742-Q1 | 2 Forward, 2 Reverse | 100 Mbps | High | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK | ||||
ISO7742-Q1 with F suffix | 2 Forward, 2 Reverse | 100 Mbps | Low | DW-16 | 5000 VRMS / 8000 VPK |
DBQ-16 | 3000 VRMS / 4242 VPK |