12 Revision History
Changes from Revision E (July 2023) to Revision F (January 2024)
- Updated the numbering format for tables,
figures, and cross-references throughout the
documentGo
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision D (October 2020) to Revision E (July 2023)
- Changed standard name from: "DIN VDE V 0884-11:2017-01" to: "DIN EN
IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed standard revision and year references from all standard
names throughout the documentGo
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Removed references to standard IEC/EN/CSA 60950-1 throughout the documentGo
- Switched the labels for VCC1 falling and VCC2 rising in the graph legend of Power Supply Undervoltage Threshold vs Free-Air Temperature
Go
Changes from Revision C (February 2020) to Revision D (October 2020)
- Added Functional Safety bullet in Section 1
Go
Changes from Revision B (June 2018) to Revision C (February 2020)
- Made editorial and cosmetic changes throughout the document Go
- Changed From: "Isolation Barrier Life: >40 Years" To: " >100-year projected lifetime at 1500 VRMS working voltage" in Section 1
Go
- Added "Up to 5700 VRMS isolation rating" in Section 1
Go
- Added "Up to 12.8 kV surge capability" in Section 1
Go
- Added "±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier" in Section 1
Go
- Changed VDE standard name From: DIN V VDE V 0884-11:2017-01 To: DIN VDE V 0884-11:2017-01 throughout the document Go
- Deleted "All Certifications Complete except CQC Approval of DBQ-16 Package Devices" in Section 1
Go
- Updated list of applications in Section 2 sectionGo
- Updated Figure 3-1 to show two isolation capacitors in series per channel instead of a single isolation capacitor Go
- Added "Contact discharge per IEC 61000-4-2" specification of ±8000 V Go
- Added the following table note to Data rate specification: "100 Mbps is the maximum specified data rate, although higher data rates are possible"Go
- Changed ISO7741-Q1 PD1 or Maximum power dissipation by side-1 from 50mW to 75 mW and PD2 or Maximum power dissipation by side-2 from 150mW to 125 mW Go
- Changed DW-16 package values of VIORM from 1414 VPK to 2121 VPK and and VIOWM from 1000 VRMS and 1414 VDC to 1500 VRMS and 2121 VDC
Go
- Modified test conditions of VIOWM and VIOSM
Go
- Updated table title to "Safety-Related Certifications" and updated certification informationGo
- Corrected ground symbol for 'Input (ISO774xF)' schematic in Section 7.4.1
Go
- Updated Figure 8-1 by changing CAN transceiver From: SN65HVD231Q To: TCAN1042-Q1 and transformer driver From: SN6501-Q1 To: SN6505x-Q1Go
- Added SN6505x-Q1 reference in Section 9 section Go
- Added 'How to use isolation to improve ESD, EFT, and Surge immunity in industrial systems' application report to Section 11.1 section Go
- Added SN6505x-Q1 data sheet reference in Section 11.1 sectionGo
Changes from Revision A (May 2018) to Revision B (June 2018)
- Changed the isolation rating of the DBQ package from 2500 VRMS to 3000 VRMS
Go
- Moved the HBM and CDM values from the Featues section to the ESD Ratings tableGo
- Changed VIOTM from 3600 VPK to 4242 VPK for the DBQ packageGo
- Added VTEST to the conditions for the maximum transient isolation voltage parameterGo
- Changed method b1 Vini condition for apparent chargeGo
- Changed all "plan to certify" to "Certified" and all "Certification Planned" to the proper certification numberGo
- Changed CMTI TYP value from 75kV/μs to 100 kV/μs in all Electrical Characteristics tablesGo
- Changed the tDO TYP value from 6μs to 0.1μs and the MAX value from 9μs to 0.3μs in all Switching Characteristics tablesGo
- Switched the line colors for VCC at 2.5 V and VCC at 3.3 V in Figure 5-14
Go
- Switched the labels for VCC1 falling and VCC2 rising in the graph legend of Power Supply Undervoltage Threshold vs Free-Air Temperature
Go
Changes from Revision * (November 2016) to Revision A (May 2018)
- Updated the Safety-Related Certifications tableGo
- Changed minimum CMTI from 40 to 85 in all Electrical Characteristics tablesGo