SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | ISO7740-Q1 | ISO7741-Q1 | ISO7742-Q1 | ||
EN1 | — | 7 | 7 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
EN2 | 10 | 10 | 10 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |
GND1 | 2 | 2 | 2 | — | Ground connection for VCC1 |
8 | 8 | 8 | |||
GND2 | 9 | 9 | 9 | — | Ground connection for VCC2 |
15 | 15 | 15 | |||
INA | 3 | 3 | 3 | I | Input, channel A |
INB | 4 | 4 | 4 | I | Input, channel B |
INC | 5 | 5 | 12 | I | Input, channel C |
IND | 6 | 11 | 11 | I | Input, channel D |
NC | 7 | — | — | — | Not connected |
OUTA | 14 | 14 | 14 | O | Output, channel A |
OUTB | 13 | 13 | 13 | O | Output, channel B |
OUTC | 12 | 12 | 5 | O | Output, channel C |
OUTD | 11 | 6 | 6 | O | Output, channel D |
VCC1 | 1 | 1 | 1 | — | Power supply, side 1 |
VCC2 | 16 | 16 | 16 | — | Power supply, side 2 |