SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
Unlike optocouplers, which require external components to improve performance, provide bias, or limit current, the ISO774x-Q1family of devices only require two external bypass capacitors to operate.
The DWW package provides wider creepage and clearance without the need for two isolators in series or an extra isolated power supply, saving design cost and board space. For more details, please refer to the technical document How to Meet the Higher Isolation Creepage & Clearance Needs in Automotive Applications.