SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DWW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 58.3 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 390 | mA | ||
RθJA = 58.3 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 596 | mA | ||||
RθJA = 58.3 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-1 | 780 | mA | ||||
PS | Safety input, output, or total power | RθJA = 58.3 °C/W, TJ = 150°C, TA = 25°C, see Figure 5-4 | 2144 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =83.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 273 | mA | ||
RθJA = 83.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 416 | |||||
RθJA = 83.4°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-2 | 545 | |||||
PS | Safety input, output, or total power | RθJA = 83.4°C/W, TJ = 150°C, TA = 25°C, see Figure 5-5 | 1499 | mW | ||
TS | Maximum safety temperature | 150 | °C | |||
DBQ-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA =109°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 209 | mA | ||
RθJA = 109°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 319 | |||||
RθJA = 109°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5-3 | 417 | |||||
PS | Safety input, output, or total power | RθJA = 109°C/W, TJ = 150°C, TA = 25°C, see Figure 5-6 | 1147 | mW | ||
TS | Maximum safety temperature | 150 | °C |