SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = -1mA; See Figure 6-1 | VCCO - 0.2(1) | 2.45 | V | |
VOL | Low-level output voltage | IOL = 1mA; See Figure 6-1 | 0.05 | 0.2 | V | |
VIT+(IN) | Rising input switching threshold | 0.6 x VCCI | 0.7 x VCCI | V | ||
VIT-(IN) | Falling input switching threshold | 0.3 x VCCI | 0.4 x VCCI | V | ||
VI(HYS) | Input threshold voltage hysteresis | 0.1 x VCCI | 0.2 x VCCI | V | ||
IIH | High-level input current | VIH = VCCI(1) at INx or ENx | 10 | µA | ||
IIL | Low-level input current | VIL = 0 V at INx or ENx | -10 | µA | ||
CMTI | Common mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; See Figure 6-4 | 85 | 100 | kV/μs |