SLLSEU0F November 2016 – January 2024 ISO7740-Q1 , ISO7741-Q1 , ISO7742-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7740-Q1 | |||||||
Supply current - Disable | EN2 = 0 V; VI = VCC1 (1)(ISO7740-Q1); VI = 0 V (ISO7740-Q1 with F suffix) |
ICC1 | 1.2 | 2.3 | mA | ||
ICC2 | 0.3 | 0.7 | |||||
EN2 = 0 V; VI = 0 V (1)(ISO7740-Q1); VI = VCC1 (ISO7740-Q1 with F suffix) |
ICC1 | 5.5 | 7.8 | ||||
ICC2 | 0.3 | 0.7 | |||||
Supply current - DC signal | EN2 = VCC2; VI = VCC1 (1)(ISO7740-Q1); VI = 0 V (ISO7740-Q1 with F suffix) |
ICC1 | 1.2 | 2.2 | |||
ICC2 | 1.9 | 3.6 | |||||
EN2 = VCC2; VI = 0 V (ISO7740-Q1); VI = VCC1 (ISO7740-Q1 with F suffix) |
ICC1 | 5.5 | 7.8 | ||||
ICC2 | 2.2 | 3.9 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.3 | 4.7 | ||
ICC2 | 2.2 | 3.9 | |||||
10 Mbps | ICC1 | 3.4 | 4.7 | ||||
ICC2 | 3.6 | 5.6 | |||||
100 Mbps | ICC1 | 3.3 | 5.7 | ||||
ICC2 | 17 | 22.3 | |||||
ISO7741-Q1 | |||||||
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI (ISO7741-Q1); VI = 0 V (ISO7741-Q1with F suffix) |
ICC1 | 1 | 2.1 | mA | ||
ICC2 | 0.8 | 1.5 | |||||
EN1 = EN2 = 0 V; VI = 0 V (ISO7741-Q1); VI = VCCI (ISO7741-Q1 with F suffix) |
ICC1 | 4.3 | 6.3 | ||||
ICC2 | 1.9 | 2.7 | |||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (1)(ISO7741-Q1); VI = 0 V (ISO7741-Q1 with F suffix) |
ICC1 | 1.5 | 2.8 | |||
ICC2 | 2 | 3.7 | |||||
EN1 = EN2 = VCCI; VI = 0 V (ISO7741-Q1); VI = VCCI (ISO7741-Q1 with F suffix) |
ICC1 | 4.8 | 6.8 | ||||
ICC2 | 3.2 | 5.1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 3.2 | 4.7 | ||
ICC2 | 2.7 | 4.5 | |||||
10 Mbps | ICC1 | 3.5 | 5.2 | ||||
ICC2 | 3.7 | 5.8 | |||||
100 Mbps | ICC1 | 6.8 | 10 | ||||
ICC2 | 13.7 | 18.6 | |||||
ISO7742-Q1 | |||||||
Supply current - Disable | EN1 = EN2 = 0 V; VI = VCCI (1)(ISO7742-Q1); VI = 0 V (ISO7742-Q1 with F suffix) |
ICC1, ICC2 | 0.9 | 2 | mA | ||
EN1 = EN2 = 0 V; VI = 0 V (1)(ISO7742-Q1); VI = VCCI (ISO7742-Q1 with F suffix) |
ICC1, ICC2 | 3 | 4.6 | ||||
Supply current - DC signal | EN1 = EN2 = VCCI; VI = VCCI (1)(ISO7742-Q1); VI = 0 V (ISO7742-Q1 with F suffix) |
ICC1, ICC2 | 1.7 | 3.4 | |||
EN1 = EN2 = VCCI; VI = 0 V (ISO7742-Q1); VI = VCCI (ISO7742-Q1 with F suffix) |
ICC1, ICC2 | 4 | 5.9 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.9 | 4.8 | ||
10 Mbps | ICC1, ICC2 | 3.6 | 5.6 | ||||
100 Mbps | ICC1, ICC2 | 10.3 | 14.4 |