Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO776x-Q1 High-speed, Robust EMC, Reinforced Six-channel Digital
Isolators
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient temperature range
- Device HBM ESD classification level 3A
- Device CDM ESD classification level C6
- Functional Safety-Capable
- 100Mbps data rate
- Robust isolation barrier:
- >30-Year projected lifetime
- Up to 5000VRMS isolation rating
- Up to 12.8kV surge capability
- ±100kV/μs Typical CMTI
- Wide supply range: 2.25V to 5.5V
- 2.25V to 5.5V Level translation
- Default output high (ISO776x) and low (ISO776xF) Options
- Low power consumption, typical 1.4mA per channel
at 1Mbps
- Low propagation delay: 11ns typical at 5V
- Robust Electromagnetic Compatibility (EMC):
- System-level ESD, EFT, and surge immunity
- ±8kV IEC 61000-4-2 Contact discharge protection across isolation barrier
- Low emissions
- Wide-SOIC (DW-16) and SSOP (DBQ-16) package options
- Safety-related certifications:
- Reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
- UL 1577 component recognition program
- CSA certification per IEC 62368-1 and IEC 60601-1
- CQC certification per GB4943.1
- TUV certification according to EN 62368-1 and EN 61010-1
2 Applications
- Hybrid, electric and power train system (EV/HEV)
- Battery management system (BMS)
- On-board charger
- Traction inverter
- DC/DC converter
- Starter/generator