SLLSEU9D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Device Switching Characteristics | ||||||
trx_pdr | Receiver
rising propagation delay time ISO 17987 Param 31 |
RRXD = 2.4 kΩ, CRXD = 20 pF See Figure 8-13 and Figure 8-14 |
6 | µs | ||
trx_pdf | Receiver falling propagation delay time ISO 17987 Param 31 |
6 | µs | |||
trs_sym | Symmetry of
receiver propagation delay time Receiver rising propagation delay
time ISO 17987 Param 32 |
Rising edge
with respect to falling edge trx_sym = trx_pdf – trx_pdr), RRXD = 2.4 kΩ, CRXD = 20 pF See Figure 8-13 and Figure 8-14 |
–2 | 2 | µs | |
tLINBUS | Minimum dominant time on LIN bus for wake-up | See Figure 8-17, Figure 9-2 and Figure 9-3 | 25 | 65 | 150 | µs |
tCLEAR | Time to clear false wake-up prevention logic if LIN bus had a bus stuck dominant fault (recessive time on LIN bus to clear bus stuck dominant fault) | See Figure 9-3 | 8 | 25 | 50 | µs |
tMODE_CHANGE | Mode change delay time | Time to change from normal mode to sleep mode through EN pin See Figure 8-15 |
2 | 15 | µs | |
tNOMINT | Normal mode initialization time(1) | Time for normal mode to initialize and data on RXD pin to be valid,
includes tMODE_CHANGE for standby to normal mode. See Figure 8-15 |
45 | µs | ||
tPWR | Power-up time | Time it takes for valid data on RXD upon power-up | 1.5 | ms | ||
tTXD_DTO | Dominant state time out | 20 | 50 | 80 | ms |