SLLSEU9D June 2019 – June 2022 TLIN1021-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VSUP | Supply voltage range (ISO 17987) | –0.3 | 45 | V |
VLIN | LIN Bus input voltage (ISO 17987) | –45 | 45 | V |
VWAKE | WAKE pin input voltage | –0.3 | 45 | V |
VINH | INH pin output voltage | –0.3 | 45 and VO ≤ VSUP+0.3 | V |
VLOGIC_INPUT | Logic input voltage | –0.3 | 6 | V |
VLOGIC_OUTPUT | Logic output voltage | –0.3 | 6 | V |
IO | Digital pin output current | 8 | mA | |
IO(INH) | Inhibit output current | 4 | mA | |
IO(WAKE) | WAKE output current due to ground shift (VWAKE ≤ VGND) – 0.3 V thus current out of the WAKE pin must be limited | 3 | mA | |
TJ | Junction Temp | –55 | 165 | °C |
Tstg | Storage temperature | -65 | 150 | °C |