Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO 17987–4 Electrical physical layer (EPL) specification (See SLLA493)
Compliant to SAE J2602-1 LIN Network for Vehicle Applications and SAE J2602-2 LIN Network for Vehicle Applications Conformance Test (See SLLA493)
Support for 12-V applications
Wide input operational voltage range:
VSUP range from 4.5 V to 36 V
LIN transmit data rate up to 20 kbps
LIN receive data rate up to 100 kbps
Operating modes:
Normal mode
Low-power standby mode
Low-power sleep mode
Low-power mode wake-up support with source recognition:
Remote wake-up over the LIN bus
Local wake-up via the WAKE pin
Local wake-up via EN
5-V tolerant input-level support
Integrated 45-kΩ LIN pull-up resistor
Control of system-level power using the INH pin
Power-up/down glitch-free operation on LIN bus and RXD output
Protection features: ±45-V LIN bus fault tolerant, 42-V load dump support, IEC ESD protection, undervoltage protection on VSUP input, TXD dominant state time-out, thermal shutdown, unpowered node or ground disconnection fail-safe at system level
Junction temperatures from -40°C to 150°C
Available in the SOIC (8) and VSON (8) package with improved automated optical inspection (AOI) capability